text.skipToContent text.skipToNavigation

Stainless Steel Ladder Tray Cross Horizontal Fittings

Stainless-Horiz-Fittings-HXRX Cablofil
Series
Horizontal cross fittings join cable trays in four directions. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Tray types are available in ladder and solid bottom.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Horizontal cross fittings join cable trays in four directions. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Tray types are available in ladder and solid bottom.
  • PW Stainless Steel cable tray provides the heavy duty support required for large power cables.
  • Ladder tray type is available.
  • Solid bottom tray type is available using flat sheet.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Horizontal Fitting
Material Stainless Steel 304, Stainless Steel 316
Application Sector Industrial
Product Family / Series / Group Stainless Steel Ladder Tray
Product Line Cablofil

Q & A

Recently Viewed