text.skipToContent text.skipToNavigation

Stainless Steel Ladder Tray Elbow Covers

Stainless-Covers-ELB Cablofil
Series
Elbow covers cover elbow fittings. Cover types are available in solid, louvered and peaked for horizontal fittings. Cover types are available in solid and louvered for vertical fittings. Widths range from 6'' to 36'' and radiuses range from 12'' to 36''.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Elbow covers cover elbow fittings. Cover types are available in solid, louvered and peaked for horizontal fittings. Cover types are available in solid and louvered for vertical fittings. Widths range from 6'' to 36'' and radiuses range from 12'' to 36''.
  • PW Stainless Steel cable tray provides the heavy duty support required for large power cables.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Cover types are available in solid, louvered and peaked.

Specifications

General Info
Product Type Cover
Material Stainless Steel 304, Stainless Steel 316
Application Sector Industrial
Product Family / Series / Group Stainless Steel Ladder Tray
Product Line Cablofil

Q & A

Recently Viewed