text.skipToContent text.skipToNavigation

Steel Ladder Tray Wye Covers

Steel-Covers-WYE Cablofil
Series
Wye covers cover wye fittings. Cover types are available in solid and louvered. Widths range from 6'' to 36''. Wye fitting covers are available with a 24'' radius.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Wye covers cover wye fittings. Cover types are available in solid and louvered. Widths range from 6'' to 36''. Wye fitting covers are available with a 24'' radius.
  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Steel ladder tray is classified as an equipment grounding conductor per NEC 392.60.
  • Cover types are available in solid and louvered.

Specifications

General Info
Product Type Cover
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Q & A

Recently Viewed