VC-6A-90HB24-06 AL 6H 90 HORZ ELBOW 24R
VC-6A-90HB24-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388154469 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 18.0 in | ||
Product Weight US | 14.093 lb | ||
Product Height US | 6.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1