text.skipToContent text.skipToNavigation

Discontinued - VC-6A12C-S120-36 AL 6H VENTCOR 120L 36W

VC-6A12C-S120-36 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 6063-T6
  • Finish: Plain
  • Bottom: Ldr: 1'' wide I rung SB: Flat Sheet over 12'' Rung Spacing. SC:Solid Corrugated VC: Vented Corrugated
  • Construction: Welded
  • Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
  • Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.

Specifications

General Info
Type Cable Tray
Finish Aluminum
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
UPC Number 800388068216
Dimensions
Product Depth US 120.0 in
Product Height US 6.17 in
Product Volume US 16.068 cu ft
Product Width US 37.5 in
Product Weight US 39.958 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have 3D files for your tray? Specifically looking for 09-6A20C series.

Asked by: AdamTJ79
Normally, 3D ladder tray files can be downloaded from https://www.legrand.us/tools/cablofil-ladder-tray-3d-drawings. At the moment, the website is down for maintenance. Please email your request to technical.support-CAB@legrand.us.
Answered by: Cablofil Tech Support
Date published: 2024-11-04

can conduit, lights and other devices be supported hanging from the cable tray runs?

Asked by: Patino
Yes they can. Please reference NEC 392.10(G), Raceways, Cables, Boxes & Conduit Bodies supported from Cable Tray Systems, for additional information.
Answered by: Cablofil Tech Support
Date published: 2024-10-31

Connector plates and hardware for 09-6A12C-S144-12? I am a contractor looking for availability, and sources.

Asked by: Troy Mackie
Straight trays come with one pair of splice plates with hardware. If extras are required, the splice kit part number is 6A-SSP-GE. There is a Where to Buy link in the upper right hand corner of www.legrand.us. This can be used to find your local sales rep or distributor.
Answered by: Cablofil Tech Support
Date published: 2024-05-06

Hi, do you have cable clamps for aluminum Itray cable ladder?

Asked by: Jan
Cable clamps for Itray can be found on catalog page B.67; product codes 0228 and 0226. We also offer a cable cleat product line. See catalog pages B.87-B.88. https://www.legrand.us/resources/catalog?q=%3Arelevance%3AlrProductLine%3ACablofil&text=#mca
Answered by: Cablofil Tech Support
Date published: 2024-03-27

Hello, do you offer a 3D step file drawing of the 06-6A12C-S120-18?

Asked by: Seals
Cablofil's 3D Configurator can be used to download ladder straight tray and fittings in a number of formats including STEP. https://www.legrand.us/tools/cablofil-ladder-tray-3d-drawings
Answered by: Cablofil Tech Support
Date published: 2023-08-15

What is the specification on supporting this when hanging it horizontally.

Asked by: MSGD
Cable tray should be supported per NEMA VE2 installation guidelines. Search for NEMA VE2 in www.legrand.us to download the document.
Answered by: Customer Support
Date published: 2021-06-23

Is the product series (09-6A20C-S144-24) & (LD-6A-90HB12-24) UL Listed? If so, where does it show that it is?

Asked by: Hales
  • y_2025, m_7, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_P300956, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT