Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388401563 |
Dimensions
| Product Depth US | 43.0 in | ||
| Product Height US | 43.0 in | ||
| Product Volume US | 12.84 cu ft | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 22.84 lb | ||
| Tray Height | 5 in | ||
| Radius | 36 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
19-84-SSDA2132 | Ortronics
M6 Adjustable Dual Equipment Rack - 45RU, Adjustable 21in - 32.in Depth. Square hole rails
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
500B | Wiremold
Delivering the flexibility of interchangeable faceplates.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6WCCV6 | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP148W | Pass and Seymour
Combination Openings, 1 Blank and 1 Duplex Receptacle, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC70 | Pass and Seymour
Support Grips, Bus Drop, Closed Mesh, Single Eye
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC300OF | Pass and Seymour
Support Grips, Standard Duty, Closed Mesh, Offset Eye Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G2MA4 | adorne Collection
Beautiful and exotic ebony wood, and guaranteed to enhance the look and atmosphere of any room.
$49.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
JP0612B | Ortronics
Runway Mounting Brackets and Plates
