text.skipToContent text.skipToNavigation

Fiber Trough Fastening Clip - Stainless [349252]

FTFCLIN316 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong stainless steel construction.
  • Snaps on standard C bracket.
  • Use to hold down tray without hardware.
  • Two required per support.
  • Legrand patented.

Specifications

General Info
Finish Stainless 316L
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388241916
Dimensions
Product Depth US 1.5 in
Product Height US 0.5 in
Product Width US 0.75 in
Product Weight US 0.01 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;