text.skipToContent text.skipToNavigation

Discontinued -FT50 SPLICE PLATE W_HDWE PG

341562 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
Height 2.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use when splicing field cut tray sections.
  • Hardware Not Included

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
Dimensions
Product Depth US 2.25 in
Product Height US 0.25 in
Product Volume US 0.001 cu ft
Product Width US 2.25 in
Product Weight US 0.077 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does FTEF100PG come with the hardware ( bolts)

Asked by: Anonymous
Fibertrough splice FTEF100PG is sold individually without hardware. Hardware part number is BTRCC612EZ (pkg 100). Note, Fibertrough trays and fittings have integrated splicing installed using the BTRCC612EZ nut and bolt. FTEF splices are only necessary for field cuts.
Answered by: Cablofil Tech Support
Date published: 2024-04-25
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_341562, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT