text.skipToContent text.skipToNavigation

TROUGH ROD BRACKET KIT- PREGALV

FTRBPGKIT Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quickly and securely attacs to 3/8'', 1/2'' and 5/8'' threaded rods.
  • Works with existing or new installations.
  • Allows quick attachment of bracket.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin United States
UPC Number 800388243743
Dimensions
Product Depth US 1.0 in
Product Height US 4.0 in
Product Volume US 0.005 cu ft
Product Width US 2.0 in
Product Weight US 0.54 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;