text.skipToContent text.skipToNavigation

Perforated Insert

PERFINSERT600BL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plastic inserts create a smooth bottom for sensitive cable types in Cablofil cable management. Includes perforation patterns to allow for cables to be tied down with ease. Tear-away strip allows adjustment from 24-inch to 18-inch width.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Creates a smooth bottom for sensitive cable types
  • Perforated pattern allows cables to be tied down
  • Tear away strip allows adjustment from 24 in to 18 in
  • Available in 100 rolls

Specifications

General Info
Type Inserts
Finish Plastic
Application Sector Commercial, Data Center
Product Line Cablofil
Country Of Origin United States
Installation Location Wire Mesh Tray
Bottom Type Perforated
UPC Number 800388546776
Dimensions
Product Depth US 23.5 in
Product Length US 100.0 FT
Product Width US 23.5 in
Product Weight US 8.478 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;