Wire Mesh Cable Tray-to-Ladder Clamp
This clamp secures wire mesh tray to ladder tray, enabling fast, stable connections between different cable pathways. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- No-Drill Tray Connection: Attaches wire mesh cable tray directly to a ladder tray side rail without drilling mounting holes, helping simplify installation and preserve the ladder tray structure.
- Broad Ladder Tray Compatibility: Fits most ladder tray styles with inward- or outward-facing flanges, providing flexibility across mixed cable pathway systems.
- Preinstalled Setscrew: An integrated setscrew secures the wire mesh tray above the ladder tray flange to create a dependable, permanent connection.
- Cable-Protecting Design: Rounded edges keep the pathway clear of sharp surfaces, while the included black vinyl cap covers the bolt head to protect cables during pulling.
- Multiple Material and Finish Options: Available in electrozinc, Geomet, black, painted and 304L stainless steel configurations. Each clamp weighs approximately 0.37 pound and is sold individually.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

