text.skipToContent text.skipToNavigation

RFBA 2G & 4G Furniture Feed Barrier Kit

RFBA24FF Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 122ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. Resource RFB Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Required for use with furniture feed covers
  • Covers sold separately
  • Dual service furniture feed: Power has 1" threaded screw plug and communication has a combination 1 1/4" and 2" screw plug
  • Works with both RFBA2 and RFBA4 floor boxes

Specifications

General Info
Color Gray
Product Type Divider
Material Steel
Finish Pre-Galvanized
Application Sector Commercial
Product Family / Series / Group RFBA Series
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL514
UPC Number 786564105770
Dimensions
Product Weight US 1.23 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

customer has a 6 gang box & need a Furniture Feed Barrier Kit their series they have is a RFBA

Asked by: EDGAR VALENTIN
Hello, A furniture feed barrier kit and cover is available for the RFBA2 two-gang and RFBA4 four-gang floor boxes. A barrier kit and furniture feed cover are not available for the RFBA6 series.
Answered by: Wiremold Tech Support
Date published: 2024-10-21
  • y_2026, m_9, d_26, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFBA24FF, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT