FPBTC - FloorPort Series Blank Cover Assembly - Brass
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.
- Flanged cover for use in tile or carpet installation.
- Die-cast aluminum assembly available in black (BK), bronze (BZ), brass (BS), nickel (NK), gray (GY), or brushed aluminum (AL).
- Lid area is flush with the finished floor, no cutouts provided.
- TR indicates tamper-resistant version secured with tamper-resistant screw.
- This product meets the material restrictions of RoHS
Specifications
| Color | Brass | ||
| Product Type | Floor Box Cover | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Floorport Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | India | ||
| Construction | Die cast aluminum | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC | ||
| Cover Material | Die-Cast Aluminum | ||
| Cover Style | Flush | ||
| UPC Number | 786776180343 |
| Product Depth US | 0.68 in | ||
| Product Length US | 6.74 in | ||
| Product Width US | 5.58 in | ||
| Product Weight US | 1.7 lb |
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Cable Entry | Dual cable egress | ||
| Floor Type | Carpet, Tile |
Resources (11)
Cutsheet
Installation Instructions
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Are the egress doors replaceable if they snap off?
I have a hard time closing the Two large egress openings on the cover. Do you have an instructions on how to close it after use? They have become a tripping hazards
Is there a Legrand HDJ6-4 insert for your floor boxes
Are there drawings for the dimesions of the FPTCAL covers?
What size bolts comes with the FPBTCAL cover? I need longer bolts and need to know the size and threading of the allen head bolts that come with the cover.
786776151992 - there are (2) rectangles on the surface of this cover. Do they hinge for wire access or are they solid?
what are the dimensions of this cover? length and width?
Bazaarvoice SAP Hybris Integration Version 2.8.1