Cord Ended deQuorum™ Dual Flip-Up Unit with USB
DQFP15UBK-2A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit includes one (1) 15A black tamper-resistant duplex receptacle with two (2) USB ports that provide 3.1A. Second opening will accept adapter for one (1) Wiremold CM Series Open System 2A module, one (1) Ortronics Series II or one (1) TracJack adapter to accommodate a wide range of communication outlets. Adapters are included in hardware bag. Unit comes with a 6' (1.83m) cord. Comes with a black powder coat finish.
Application Sector
Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
- UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
- Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
- USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
- New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
- Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
- Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
- cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).
Specifications
General Info
| Color | Black | ||
| Product Type | Table Box | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Family / Series / Group | deQuorum | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Die Cast | ||
| Features | USB-A Charging | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC | ||
| UPC Number | 786776184594 |
Dimensions
| Product Length US | 10.812 in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 6.25 lb | ||
| Cutout Size | 4-1/8" W x 10-1/4" H | ||
| Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Cable Entry | Below | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 1 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the flip up outlet ADA compliant?
Hello,
We did not design or evaluate the DQFX series products for ADA compliance.
The 2010 ADA Standards for Accessible Design do not specifically address the installation of furniture power. However, the installer should be aware of the following clauses.
Clauses 308.2.2, 308.3.1 and 308.3.2 related to product installation.
The button to operate the mechanism to open the cover has not been designed or tested to comply with Clause 309, therefore we cannot state that the product is ADA compliant.
308.2.2 Obstructed High Reach. Where a high forward reach is over an obstruction, the clear floor space shall extend beneath the element for a distance not less than the required reach depth over the obstruction. The high forward reach shall be 48 inches maximum where the reach depth is 20 inches maximum. Whre the reach depth exceeds 20 inches, the high forward reach shall be 44 inches maximum and the reach depth shall be 25 inches maximum.
308.3.1 Unobstructed. Where a clear floor or ground space allows a parallel approach to an element and the side reach is unobstructed, the high side reach shall be 48 inches maximum and the low side reach shall be 15 inches minimum above the finish floor or ground.
EXCEPTIONS:
1. An obstruction shall be permitted between the clear floor or ground space and the
element where the depth of the obstruction is 10 inches maximum.
2. Operable parts of fuel dispensers shall be permitted to be 54 inches maximum
measures from the surface of the vehicular way where fuel dispensers are installed on
existing curbs.
308.3.2 Obstructed High Reach. Where a clear floor or ground space allows a parallel approach to an element and the high side reach is over an obstruction, the height of the obstruction shall be 34 inches maximum and t he depth of the obstruction shall be 24 inches maximum. The high side reach shall be 48 inches maximum for a reach depth of 10 inches maximum. Where the reach depth exceeds 10 inches, the high side reach shall be 46 inches maximum for a reach depth of 24 inches maximum.
EXCEPTIONS:
1. The top of washing machines and clothes dryers shall be permitted to be 36 inches
maximum above the finish floor.
2. Operate parts of fuel dispensers shall be permitted to be 54 inches maximum
measured from the surface of the vehicular way where fuel dispensers are installed on
existing curbs.
309 Operable Parts
309.1 General. Operable parts shall comply with 309
309.2 Clear Floor Space. A clear floor or ground space complying with 305 shall be provided.
309.3 Height. Operable parts shall be placed within one or more of the reach ranges specified in 308.
309.4 Operation. Operable parts shall be operable with one hand and shall not require tight grasping, pinching, or twisting of the wrist. The force required to activate operable parts shall be 5 pounds maximum.
EXCEPTION: gas pump shall not be required to provide operable parts that have an activating force of 5 pounds maximum.
Date published: 2024-10-03
What is the correct part number for a 2 keystone plate for the 2nd opening?
Hello,
CM2-U2KEYA-BK is the two-port keystone adapter. This adapter snaps into the plastic bezel included with the deQuorum flip-up box.
Thank you
Date published: 2024-08-02
Can this be provided with receptacles in both gangs/openings rather than 1-power, 1-communications?
Hello,
Yes, this is a custom option that can be quoted and requires a 5 piece minimum order quantity.
Thank you
Date published: 2024-05-02
Is it possible to swap out the USB's with USBC's?
Hi,
We do not currently offer a USB-C option with these.
Thanks,
Date published: 2023-10-13
What is the depth of the DQFP15UBK-2A?
Hello, The overall depth is 3 1/2" , or 3.157" from the bottom of the cover to the bottom of the box.
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1





