Round Fpc, 1 Outlet, Usb, Black Combo Usb-A And Usb-C
RFPCRUAUC-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
Specifications
General Info
| Color | Black | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192872 |
Dimensions
| Product Width US | 2.5 in | ||
| Product Weight US | 2.2 lb | ||
| Cutout Size | 2-1/2" Diameter | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103673742CRT-001 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Round | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Wiring Method | Cord-ended |
Resources (7)
Installation Instructions
CAD Drawings
Brochure
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
DOES THE CORD COME STRAIGHT OUT OF THE BACK OF THE HOUSING FOR THE 10' CORD MODEL? IF SO, WHAT CLEARANCE IS NEEDED BEYOND THE BACK OF THE HOUSING FOR THE CORD TO BEND 90 DEGREES FROM THE HOUSING?
Hi,
It does come straight down from the back of the unit. Around 2" would be a safe space to work with to avoid bending the cord too much.
Thanks,
Date published: 2026-03-31
Where can I download FCC and ETL certificate for this part?
Hello,
FCC and ETL information can be found on page 1 of the cutsheet link below.
https://www.legrand.us/p/view-asset?downloadUrl=https%3a%2f%2flegrand.webdamdb.com%2fdirectdownload.php%3fti%3d55654381%26tok%3dd%2fuW6GOOvCF0Ra6iJcjCWQRR
Thank you
Date published: 2026-03-23
If this outlet is used on a upholstered chair where should the power cord be plugged into? A wall outlet or floor outlet?
Hello,
Thank you for your inquiry. The power cord can be plugged into a 15A wall or floor outlet.
Date published: 2026-01-07
Are there BIM files for this round FPC
Unfortunately, BIM files are not available, but we have CAD. Below is a link:
https://legrand.webdamdb.com/directdownload.php?ti=55669779&tok=TDAIL5MSIdha9CWF6AlEcgRR
Date published: 2025-11-17
Can this outlet be used in an indoor ceiling installation?
Hello. No, these furniture power centers are designed for installation on furniture, such as desks or tables, not in walls, floors or ceilings. Thanks!
Date published: 2025-10-28
What is the power output of the USB A and USB C ports? Do they deliver equivalent output if both are used, or does it reduce output by half?
Hello, the RFPCRUAUC are rated for 5Vdc, 3.1A shared between the two ports. Thank you
Date published: 2024-12-30
Please clarify the wall thickness range for the RFPCRUAUC. The installation instructions says "NOTE: 1. Furniture thickness must be between 1/4" to 1 1/2", while the cutsheet says "Any material 1/4" to 1 3/4” (6.4mm to 44mm ) thick". Which is correct?
Hello. Based on the length of the threading (not the overall body length of the device), the installation instructions are correct; a surface 1.75" thick would not allow sufficient room for the ring to thread securely onto the housing, whereas a 1.5" thick surface would. Thanks!
Date published: 2024-12-12
where can i buy one
Hello,
Please reference the link below and use the following steps to locate an authorized Legrand distributor.
To locate distributors in your area, please click on the link below, choose DISTRIBUTOR
from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME.
If your location is not automatically displayed in the search field, enter you zip code and click
on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you
Date published: 2023-12-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH2G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$87.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWRL10LACCV2 | radiant Collection
Control your lights from any smart device, from anywhere, to set the exact lighting you need.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6LA | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6GRY | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6I | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6BK | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6W | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6 | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBCC6RED | Pass and Seymour
20A 125V TR Receptacle C/C 6A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M620BZLS-15 | Wiremold
Protect your valuable electronics.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2900 | Wiremold
Wiremold Uniduct 2900 Series One-Piece Latching Raceway Fitting, 2900
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA26GV | Pass and Seymour
Cast Weatherproof Cover Decorator or GFCI Vertical, Bronze
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3726SCBK | Pass and Seymour
Thermoplastic Cover, Colonial White with Black Gasket
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4421SAC | Pass and Seymour
4-inch Square Box with Threaded Mounting Holes
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA8GH | Pass and Seymour
Cast Weatherproof Cover Duplex Receptacle Horizontal, Bronze