Sit Stand Desk Power 2 Receptacle 65W USB-C On-Desk, with 4 Receptacles Below Desk, White
SS24665WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Purpose-built Sit-Stand Desk Power System delivering high-capacity on- and under-desk power, featuring 2 on-desk receptacles, 3 USB charging ports (2 USB-C and 1 USB-A w/ 65W shared charging), and 4 or 6 below-desk receptacles, available in Black or White
Under Desk Unit
4 Receptacles
- 4 Receptacles
- 6 Receptacles
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Purpose-built Sit-Stand Desk Power System delivering high-capacity on- and under-desk power, featuring 2 on-desk receptacles, 3 USB charging ports (2 USB-C and 1 USB-A w/ 65W shared charging), and 4 or 6 below-desk receptacles, available in Black or White
- High-speed 65W USB-C charging: Up to 65W of USB-C power charges laptops from 0–50% in as little as 45 minutes
- Designed for all sit-stand workstations: Compatible with the full range of standard sit-stand desk height adjustments, ensuring reliable power as your workspace moves.
- Fast, hassle-free installation: The desktop charging module securely clamps to the work surface (no screws required), while the under-desk power strip installs with just two screws (included).
- Convenient desktop and under-desk power: Provides easy access to USB charging and AC power with 2 USB-C ports, 1 USB-A port, 2 tamper-resistant receptacles, and a choice of 4 or 6 under-desk receptacles for connected devices and peripherals
- Intelligent, safe charging: USB-C Power Delivery automatically communicates with connected devices to deliver the optimal voltage and current for fast, efficient charging. Built-in thermal management helps protect connected devices from overheating.
- Built to withstand spills: UL 962A Spill Water Compliant, making it suitable for installation on horizontal work surfaces where accidental spills can occur.
- At-a-glance charging status: An integrated LED indicator eliminates the guesswork – yellow indicates charging in progress, while green signals the connected device is fully charged.
- Future-ready USB-C connectivity: High-power 65W USB-C charging supports today's laptops, tablets and smartphones providing a modern charging solution designed to accommodate tomorrow's workplace technology.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Desktop Power Center, Power Strip | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 6 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776201062 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 14.4 in | ||
| Product Width US | 2.0 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 104599438CRT-001 |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Power Delivery | 65 W | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.25 A | ||
| USB Wattage | 65 W | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 3 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources (8)
Cutsheet
Installation Instructions
Brochure
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
D3RUR6XRWC | Wiremold
Convienent access to power and charging at the worksurface.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC8105 | Wiremold
AC Series™ AC8105 Raised Floor Box has six gangs of capacity and can accommodate four duplex power receptacles on one side
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS246WH | Wiremold
Sit Stand Desk Power.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS266BK | Wiremold
Sit Stand Desk Power.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCGY | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCAL | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCBZ | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
861FFTCGY | Wiremold
Bring power or communication to board rooms, commercial offices or upscale residences.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
896TCKAL-1/2 | Wiremold
Provides low desnsity power or communication services in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCBS | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
895SP | Wiremold
Provides low desnsity power or communication services in open space areas.



