Used to separate Trenchduct and fittings into two or more compartments. Allows 3/4'' (19.1mm) upward adjustment. Field installed to base and adjusted up to bottom of cover plate of Trenchduct with welds or screws. Available in 5' (1.5m) length. Field modified for use in T-Units, risers, and elbows.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564108382 | ||
Country Of Origin | United States |
Dimensions
Product Depth US | 3.25 in | ||
Product Length US | 5.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E26663 | ||
cULus Listed | Yes |
Resources
Installation Instructions
CAD Drawings
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1