
LC, 42IN WHITE W/14 5-15R RECEPTS 15A CB, 6FT CORD W/5-15P
E10151
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
UPC Number | 786776027495 |
Dimensions
Product Length US | 42.0 in | ||
Product Width US | 2.0 in |
Trade Programs
USMCA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1