Charging Station with 4000K Accent Light, 2-Gang, (2) 4-Port USB-A Outlets - Silver
XCSAL2GUU-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging. The station includes two 4-Port USB Outlets.
Color Temperature
4000K
- 3000K
- 4000K
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Warm light for the perfect ambiance for your space
- 2- or 3-Gang Options: Customize the station with two or three gangs of devices to meet your facility's unique needs. Available in prewired or unwired versions.
- Outdoor-Rated Construction: Rugged aluminum form design for durability in outdoor locations.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space
- A/V & Communication Compatible: Enables station to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves: Add up to two pairs of shelves to hold mobile devices while charging
- Door Options: Interior illuminates when door is opened. Or, select lockable door for added security or to ensure use is limited to facility personnel.
- ADA Compliant: Meets all specifications for ADA guidelines
Specifications
General Info
| Color | Silver | ||
| Type | Charging Stations | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | USB-A Charging | ||
| Installed Devices | 4-Port USB-A | ||
| Warranty Type | 3-Years from Day of Sale | ||
| Standard | cULus Listed, File Number E479489, Guide PUPR | ||
| UPC Number | 786776185867 |
Dimensions
| Product Height US | 46.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 43.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | Yes | ||
| Lighting Types | Accent Light | ||
| Lumens | 457 lm | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Channels | 1 | ||
| Number of Gangs | 2 | ||
| Number of USBs | 2 | ||
| Operating Temperature | -22°F-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -22 °F |
Resources
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what kind of warranty is offered for this product please?
Hello,
Please visit the following for warranty information:
https://legrand.my.site.com/knowledgebase/s/article/Additional-Wiremold-Product-Warranty
Date published: 2023-02-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
60W33DPLX | Pass and Seymour
Impact-resistant Valox lids, cover plates and body withstand impacts, chemicals and corrosion.








