text.skipToContent text.skipToNavigation

Power Pedestal 2-Gang Cover - Black

XPP2G30C-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A durable outdoor surface mount power pedestal designed for high-amperage applications, supporting everything from equipment and food trucks to temporary events. Built with rugged construction and flexible configurations, it delivers reliable, secure power in demanding outdoor environments.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 15–60A Device Compatibility: Supports a wide range of high-amperage devices, delivering flexible, reliable power for demanding outdoor equipment and event applications.
  • Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
  • 2-Gang Power Configuration: Supports 2-gang device installations for delivering reliable outdoor power to equipment, events, and site needs.
  • Outdoor-Rated Construction: Sheet metal form designed for durability in all weather conditions.
  • Hinged Cover with Locking Tab: Cover closes automatically to meet while-in-use requirements for 15 and 20 amp devices and prevents unauthorized access.
  • Versatile Outdoor Applications: Ideal for powering outdoor equipment, events and permanent installations where dependable power access is required.
  • Certifications: UL Listed to NEMA 3R; UL Listed to Standard 1773; Meets while-in-use requirements
  • Cover also includes locking mechanism to keep connections secure.

Specifications

General Info
Color Black
Product Type Power Pedestal
Material Steel
Application Sector Commercial, Entertainment, Hospitality, Parks, Transit
Product Line Wiremold
Country Of Origin United States
Warranty Type 3-Years from Day of Sale
UPC Number 786776194791
Dimensions
Product Height US 30.0 in
Product Length US 6.375 in
Product Width US 3.0 in
Product Weight US 0.24 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Maximum Amperage Supported 60 A
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired No
Number of Channels 1
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this pedestal accommodate both a 14-50R and and 5-20R in the same pedestal?

Asked by: Steve V
Hi, Installing a 50A device would not leave space for any additional receptacles to be installed. Feel free to email us with any further questions at technical.support@legrand.us Thanks,
Answered by: Wiremold Tech Support
Date published: 2026-03-13

We are interested in the Xpp2g recital . Would would be Interested in the 48” unit.  What is the cost and availability? 

Asked by: Joe Nicksic
Hello. These power pedestals are available up to 48" as a custom option, which would need to be specially quoted for you through a regional Wiremold sales rep. Please contact us directly if you need further details on this process. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-09-03

Hi, we are planning to install a power pedestal in the barbecue area. Could you please advise approximately what height would be suitable for it?

Asked by: pnc
Hi, This pedestal is 30" tall. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-08-21

What is the maximum custom height that can be made

Asked by: Douglas K
The XPP pedestals are available up to 48" as a custom option. Thanks
Answered by: Wiremold Tech Support
Date published: 2025-07-29

Can this model be used in-grade? If not do you offer anything that can be used in-grade?

Asked by: LMC
Hello, We'd like to discuss your application in further detail. Please call us at your earliest convenience. We can be reached at 1-844-957-3783. We're open Monday - Friday 8:00 AM - 6:00 PM Eastern Standard Time. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-01-06

Is this available in all aluminum construction?

Asked by: EMI
Hi, No it is not available in aluminum. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-05

Is there a model that allows for (2) 30A Receptacles NEMA 5-30R, in one pedestal?

Asked by: Mike
Hi, No. Two separate pedestals would be required. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-09-30

What is the footing size required for the pedestal?

Asked by: clayton
Hello, The Outdoor Power Pedestal will fit on any standard concrete tube diameter (8", 10" or 12") and the stud anchors provided only require a minimum of 2 inches of concrete. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-09-30
  • y_2026, m_10, d_19, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_XPP2G30C-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT