Replacement Cover for Direct Bury Power Pedestal - Brown
XPPDBC-BR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable replacement cover designed to restore the protection and appearance of Direct Bury Power Pedestals in outdoor installations, matching the original fit for a clean, consistent look.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protective Component Replacement : Helps safeguard internal devices and connections from exposure, supporting reliable outdoor power performance.
- Durable Construction : Built to withstand weather, impact and demanding outdoor conditions in commercial and public spaces.
- Simple Replacement Design: Allows quick replacement of worn or damaged covers without removing or replacing the full Direct Bury Power Pedestal.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Brown | ||
| Product Type | Power Pedestal Cover | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776199369 |
Dimensions
| Product Height US | 3.5 in | ||
| Product Length US | 7.5 in | ||
| Product Width US | 5.0 in | ||
| Product Weight US | 2.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Maximum Amperage Supported | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPDB1GPL-GN | Wiremold
Direct Bury Pedestal Locking Plate