text.skipToContent text.skipToNavigation

Replacement Cover for Direct Bury Power Pedestal - Green

XPPDBC-GN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 79ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A durable replacement cover designed to restore the protection and appearance of Direct Bury Power Pedestals in outdoor installations, matching the original fit for a clean, consistent look.
Color Green
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protective Component Replacement : Helps safeguard internal devices and connections from exposure, supporting reliable outdoor power performance.
  • Durable Construction : Built to withstand weather, impact and demanding outdoor conditions in commercial and public spaces.
  • Simple Replacement Design: Allows quick replacement of worn or damaged covers without removing or replacing the full Direct Bury Power Pedestal.

Specifications

General Info
Color Green
Product Type Power Pedestal Cover
Material Steel
Application Sector Commercial, Entertainment, Hospitality, Parks, Transit
Product Line Wiremold
Country Of Origin United States
Warranty Type 3-Years from Day of Sale
UPC Number 786776199352
Dimensions
Product Height US 3.5 in
Product Length US 7.5 in
Product Width US 5.0 in
Product Weight US 2.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Maximum Amperage Supported 20 A
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;