text.skipToContent text.skipToNavigation

Replacement Pin Sleeve Plate - Silver

XPPPSP-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A durable replacement plate designed to restore proper fit and appearance for compatible pin and sleeve outdoor power pedestal applications. Built to match the original component for a clean, consistent installation.
Color Silver
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Precise Pin & Sleeve Compatibility: Designed specifically for Pin & Sleeve device configurations, supporting proper alignment and a clean, professional installation.
  • Durable Construction: Made to withstand exposure to weather and demanding outdoor environments without compromising performance.
  • Simple Component Replacement: Allows quick, cost-effective replacement of worn or damaged parts while extending the life of existing outdoor power pedestals.

Specifications

General Info
Color Silver
Product Type Faceplate
Material Steel
Application Sector Commercial, Entertainment, Hospitality, Parks, Transit
Product Line Wiremold
Country Of Origin United States
Warranty Type 3-Years from Day of Sale
UPC Number 786776194982
Dimensions
Product Height US 1.375 in
Product Length US 6.375 in
Product Width US 3.0 in
Product Weight US 0.24 lb
Technical Information
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;