

8IN SURFACE STYLE CVR ASSEMBLY SN SATIN NICKEL
8CTC2SN
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 8” Poke-Thru devices provide convenient access to power, communications, and A/V services recessed below floor level - providing maximum device protection. With five gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 8” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 3 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
Cover Style | Surface | ||
UPC Number | 786564096849 |
Dimensions
Product Length US | 9.25 in | ||
Product Width US | 9.25 in | ||
Product Weight US | 3.2 lb | ||
Core Hole Size | 8 in | ||
Cubic Capacity | 264.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockout | ||
Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood |
Resources
Cutsheet
Installation Instructions
BIM Models
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V717 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RPAV3CTCBK | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748S | Wiremold
Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2300BAC | Wiremold
Wiremold 2300 Series Raceway Base and Cover in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6STCPAV | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and works with the Evolution 6CT style covers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5745 | Wiremold
Wiremold 500/700 Series Combination Switch and Receptacle Box Fitting in Ivory