text.skipToContent text.skipToNavigation

30TP-412WH3S2 - 30TP Series Steel Tele-Power Pole (White)

30TP-412WH3S2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 88ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power Registered Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
Color White
Length 12.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket.

Specifications

General Info
Color White
Product Series Steel Tele-Power
Type Pole
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776196283
Dimensions
Product Length US 149.0 in
Product Width US 2.75 in
Product Weight US 37.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Technical Information
Cutout Data, Keystone, Receptacle
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;