
Wiremold 3000 Series Raceway Base, Gray
G3000B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 3000 Series Steel Raceway provides wiring capacities for small to medium size installations. Power or data/communication devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. The 3000 Series Steel Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Series | 3000 Series | ||
Type | Raceway Base | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
UPC Number | 786776080261 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 2.75 in | ||
Product Volume US | 495.54 cu in | ||
Product Width US | 120.13 in | ||
Product Weight US | 0.719 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the receptacle covers be laser etched or engraved?.
Hello. Although we cannot engrave or etch steel raceway, it is possible to have adhesive-backed phenolic nameplates, engraved with circuit info, affixed to the raceway. Thanks!
Date published: 2025-01-15
Is this galvanized steel before coated or is it raw?
Hello,
This is galvanized steel prior to being painted.
Date published: 2025-01-06
Is this available in stainless steel?
Hi,
We have a S4000 series which would be stainless steel. It is a larger profile raceway at 4 3/4" X 1 3/4".
Thanks,
Date published: 2024-10-02
Can the steel 3000 raceway be painted in the field? We are hoping to paint it to match the adjacent wall.
Hello,
Yes. To paint a steel raceway, first sand the surface lightly with fine 180-grit sandpaper. Then apply primer on the surface and paint the raceway, using only oil-based enamel paint.
Thank you
Date published: 2024-05-10
Can the 3000B accept a 1/2 KO on the side wall?
David,
Overall depth of 3000B (sidewall) is 1-17/32". A 1/2" conduit requires a 7/8" knockout diameter and 1.14" outside locknut diameter.
Please consult your local AHJ for approval of any installation not covered in our instructions.
Thank you!
Date published: 2023-05-30
Can I get one longer than 10ft? I would like one that is 11ft.
Hello,
The V/G 3000B raceway base is only available in 10ft sections. Sections would have to be joined together and cut to length. Please use the link below for the full series offering.
https://legrand.webdamdb.com/directdownload.php?ti=55653953&tok=BTvBQtNtzVO9nnpyS0iNBARR
Thank you
Date published: 2022-10-29
there used to be a receptacle for the 3000 series raceway - is it no longer available ?
Hello,
There is a device plate that includes a receptacle, V/G 3043GE, but we don't have snap-in outlets. Please use the below link for the full series offering.
https://legrand.webdamdb.com/directdownload.php?ti=55653953&tok=BTvBQtNtzVO9nnpyS0iNBARR
Thank you
Date published: 2022-10-29
What are the standard colors for the 3000 series raceway
Hi Charles,
The 3000 series is available in ivory and gray finishes.
Thank you,
Date published: 2023-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P089286 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA4R30OG | Wiremold
Mix-and-match Resource RFBA Series Floor Boxes of any size with interchangeable components. Quick, easy installation. In-floor power and data services.