
Wiremold 400 Series Raceway Base and Cover, White
400BAC-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 400 Series Raceway Low-profile, two-piece raceway with durable, textured PVC ivory or white finishes. Available in 5' (1.52m) lengths. Packed 100' (30.5m) per carton. Supplied with wide adhesive tape along its entire length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 400 Series | ||
Type | Raceway Base, Raceway Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
UPC Number | 786776523201 |
Dimensions
Product Depth US | 0.39 in | ||
Product Height US | 0.88 in | ||
Product Volume US | 20.64 cu in | ||
Product Width US | 60.13 in | ||
Product Weight US | 0.08 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where to find local distributors to purchase smaller quantities.
Hello ,
Please reference the link below and use the following steps to locate an authorized Legrand distributor.
To locate distributors in your area, please click on the link below, choose DISTRIBUTOR.
From the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME.
If your location is not automatically displayed in the search field, enter your zip code and click on the magnifying glass (search).
The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you,
Date published: 2025-09-23
is this designed for 120 vac cords?
HI,
No, it is rated for low voltage data/AV wire or individual THHN/THWN wire.
Thanks,
Date published: 2025-06-30
Anyone know of a paintable wiremold product? Similar to the 400 series, however this is PVC, and I'm not sure it can be painted.. I'm not familiar with what type of paints work where.. thoughts?
Hello,
The nonmetallic raceways can be painted. It is not necessary to sand before painting. Just apply primer and paint using only latex-based paint.
Thank you
Date published: 2023-09-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5782 | Wiremold
Wiremold 500/700 Series 1/2inch Conduit Connector (Galvanized) Fitting for connecting Wiremold raceway to conduit.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P088947 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables