text.skipToContent text.skipToNavigation

Wiremold S4000 Series Raceway Base in Stainless Steel

S4000B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Silver
Product Series S4000 Series
Type Raceway Base
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776189889
Dimensions
Product Depth US 3.5 in
Product Height US 4.75 in
Product Volume US 1995.0 cu in
Product Width US 120.0 in
Product Weight US 1.6368 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 2
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this outdoor rated?

Asked by: bkm13
Hello, All of our raceways are designed for indoor dry locations only and have not been tested for outdoor installation. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-07-30

Can S4000 stainless steel raceway be used Hanging below the ceiling or does it need to be wall mounted

Asked by: Niels
Hello, In some cases it may be acceptable to suspend the raceway from the ceiling using G6008A C-hanger. However, depending on the details for the application, there may be an alternate solution that may be better suited. Please call us to discuss the application in further detail. We can be reached by dialing 1-844-957-3783. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-05-09

Can this system be floor mounted?

Asked by: Rroy
Hi, This would require AHJ approval. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-17

What’s the lead time on custom cut covers

Asked by: Edmund
Hello, The lead time for custom cut S4000C covers vary depending on quantity and length. Please contact customer service at 844-957-3783 and select option 2 for Wiremold or email customer.support-wm@legrand.us for details. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-06-01

Best way to cut S4000 ? bandsaw?

Asked by: Nick S
Hello, The best way to cut a S4000 stainless steel raceway is to use a band saw with a fine tooth blade, preferably 60-62 teeth per inch. An abrasive saw tends to burn the stainless leaving a discolored cut. Factory cut custom lengths are also an available option.
Answered by: Wiremold Tech Support
Date published: 2021-05-28
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_S4000B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT