Evolution™ Series Ceiling Box
For a new way to hide clutter, look up to the new Evolution Series Ceiling Boxes. Hide A/V equipment and mount projectors with localized mounting for A/V and technology equipment in a plenum approved enclosure. These boxes are available with or without an option for mounting a projector. Perfect for smaller spaces like conference rooms and education facilities where traditional racks and credenzas won't fit.Features and Benefits
Shelves pivot forward and backwards, providing access to both the front and back of devices. Shelves can be removed for devices to load outside the box then reinstalled.
Projector mounts have a total lateral movement of 18" in 1" increments, allowing display to be centered on the screen.
Two boxes are managed by Middle Atlantic Products RackLink system to monitor and control the power to A/V and IT equipment via an IP connection and RS232 port.
Controlled and RackLink versions include a thermostatically controlled fan for cooling. A second fan is available for equipment intensive applications.
View more product details.
The Evolution Series Ceiling Box is available in projector and non projector mount versions, with a variety of options. See product specifications for all six versions.
The Evolution Series
See how Evolution products maximize access to power, A/V and communications in open spaces with a full line of poke-thru devices, floor boxes and ceiling boxes.
Resources and Downloads
Use this configurator to specify a single box or create a bill of material for an entire building using multiple Evolution Series products.
See why the Evolution Series Ceiling Box is the perfect solution for any size room, and how it goes above and beyond your expectations.