text.skipToContent text.skipToNavigation

Evolution Series EFB10 Floor Box Mounting Bracket

EFB10-23GMB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipped with one 2-gang standard size device opening and one 3-gang standard size device opening. Accepts a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)) and a 3-gang (6 3/8'' x 4 1/2'' (162mm x 114mm)) device plate.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Equipped with one 2-gang standard size device opening and one 3-gang standard size device opening. Accepts a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)) and a 3-gang (6 3/8'' x 4 1/2'' (162mm x 114mm)) device plate.

Specifications

General Info
Type Mounting Bracket
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776183559
Dimensions
Product Depth US 2.316 in
Product Height US 4.697 in
Product Width US 11.895 in
Product Weight US 0.812 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;