EFB10S-OG Evolution Series Ten-Gang Floor Box
EFB10S-OG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Evolution™ Series Floor Boxes are the latest advancement in the most complete and innovative line of floor solutions in the industry. In addition to a unique design that allows the same floor box to be used in multiple floor applications, high capacity and multi-functional capabilities make Evolution Series Floor Boxes ideal for areas where large capacity audio/video, power and communication services are needed. Ranging in size from 6- to 10-gangs of capacity, these boxes have completely finished interiors with removable modules that provide easy access for reconfiguring services. Evolution Series Floor Boxes are an ideal option for installations where services are constantly evolving, such as commercial offices, conference rooms, stages, and entertainment venues.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to be installed in both on-grade and above grade concrete floor applications. Box has an epoxy coating that allows the box to be placed in on-grade applications without the need for additional vapor barriers.
- Box comes complete with all components needed for initial installation.
- Items not included with the box and sold separately are: receptacles, communication jacks, and A/V devices and device plates.
- Custom options are available upon request. NOTE: For use on bare (polished) concrete or terrazzo floors EFB610-CTR must be used. (Sold separately.)
- Include protective/disposable cover, tunnel system for connecting the 2 modules of compartments, 2 removable modules, 2 cable management guides, 2 leveling support legs for concrete applications & trade size knockouts ranging in size from 3/4'' to 1 1/4''
Specifications
General Info
| Product Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Number of Knockouts | 22 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786776176483 |
Dimensions
| Product Height US | 6.0 in | ||
| Product Length US | 15.125 in | ||
| Product Width US | 11.187 in | ||
| Product Weight US | 20.819 lb | ||
| Cubic Capacity | 259 in³ | ||
| Knockout Size | 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | On-Grade | ||
| Cable Entry | Knockout | ||
| Box Capacity | 10 Gangs | ||
| Service Capacity | Triple | ||
| Floor Type | Concrete, Raised, Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Minimum Floor Depth | 2 in |
Resources
Cutsheet
Installation Instructions
CAD Drawings
EFB10S-OG - EFB 10-Gang Floor Box
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am being told that EFB610BTBK EVOLUTION FLR BOX FLUSH CVR WITH SOLID TOP BLACK has been discontinued and there is no replacement, is this the case?
Hello Rick,
EFB610BTBK is obsolete and has been replaced with EFB6810BTBK. The covers are exactly the same except for the replacement cover having a different gasket on the bottom of the cover.
A link to the product page for the replacement cover is shown below.
https://www.legrand.us/wire-and-cable-management/floor-boxes/concrete-floor-boxes/evolution-series-efb6-efb8-efb10-floor-box-flush-style-cover-with-solid-lid/p/efb6810btbk?text=efb6810btbk
Thank you!
Date published: 2022-07-28
What are the actual dimensions of this product. 259 cubic inches is not sufficient information
Hello, The EFB10S box is 15 1/8" long x 11 3/16" wide x 6" deep. The link below will provide all available product specifications including the physical dimensions and ordering information. You can refer to page 11 for the EFB10S box.
https://legrand.webdamdb.com/directdownload.php?ti=90824663&tok=vM2N2voOk5kvbqTFrsXBcwRR
Thank you,
Date published: 2022-04-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
