Discontinued - Resource RFB® Series Two Gang Shallow Floor Box
RFB2-SS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA2R25
Resource RFB® Series Shallow Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation. For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate. Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices. The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Resource RFB® Series Shallow Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation.
- For use in either wood or above grade concrete floors, it is fully adjustable with a tunnel compartment. Supplied with one (1) duplex receptacle mounting plate, and one (1) communication mounting plate.
- Other device plates sold separately. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers.
- This new cover series incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication devices.
- The FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors.
- The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
Specifications
General Info
| Color | Silver | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | RFBA2R25 | ||
| Construction | Assembled | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564093374 |
Dimensions
| Product Depth US | 14.63 in | ||
| Product Height US | 2.75 in | ||
| Product Volume US | 321.86 cu in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 31.0 lb | ||
| Cubic Capacity | 76 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this floor box accept two duplex receptacles and a data voice plate
Hello again Mike,
This is a correction to my previous response. I initially thought you were inquiring about the RFB4-SS floor box which does have enough capacity for two duplexes plus voice and data.
The RFB2-SS is a two-compartment box that can be used for two duplex receptacles which would leave no additional space for data.
My sincerest apologies for the confusion. If you'd like to speak in further detail please reach out to us direct at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Date published: 2022-01-04
Can this floor work come with a beveled coverplate like Legrand Evolution?
The RFB2-SS floor box uses the Floorport type covers. In that style, we offer a flanged version with a very low profile flange (1/8" thick). However, the flange is not available with a bevel.
Date published: 2021-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
