Wiremold® FloorSource™ Series Raised Floor Boxes offers a large selection of raised floor boxes to meet most user’s needs. FloorSource Raised Floor Boxes provide functionality, flexibility, accessibility, and capacity when it comes to raised floor and shop floor box applications. They have many applications, some of which are PBX rooms, MIS processing rooms, university computer labs, financial institutions and houses of worship. Wiremold provides four unique styles of boxes which allow users a wide variety of power and communication configurations. FloorSource Raised Floor Boxes and Stage Floor Boxes are also compatible with the Walkerflex® Manufactured Wiring System.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wiremold® FloorSource™ Series Raised Floor Boxes offers a large selection of raised floor boxes to meet most user’s needs. FloorSource Raised Floor Boxes provide functionality, flexibility, accessibility, and capacity when it comes to raised floor and shop floor box applications. They have many applications, some of which are PBX rooms, MIS processing rooms, university computer labs, financial institutions and houses of worship. Wiremold provides four unique styles of boxes which allow users a wide variety of power and communication configurations. FloorSource Raised Floor Boxes and Stage Floor Boxes are also compatible with the Walkerflex® Manufactured Wiring System.
- This box has a 4'' (102mm) depth design and can accommodate two duplex power receptacles on one side. Power plate with duplex knockouts included with box.
- The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction.
- All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.
- NOTE: For custom options, consult factory.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | AC Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC. | ||
| Cover Material | Die-Cast Zinc | ||
| UPC Number | 786564521389 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 8.0 in | ||
| Product Weight US | 10.9 lb | ||
| Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Recessed | ||
| Cable Entry | Through Floor | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Single | ||
| Floor Type | Raised | ||
| Depth Behind Device Plates | 1.5 in | ||
| Minimum Floor Depth | 4 in |
Resources (4)
Installation Instructions
CAD Drawings
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can I buy the trim ring separately? I have many of these floor boxes that have broken rings, but the box is fine.
Hi,
AC880F-GY is the part number for the replacement cover, flange, and egress block kit for these boxes.
Thanks,
Date published: 2025-10-09
Can carpet be installed on lid?
Hi,
Yes there is a space on the cover where carpet can be inserted.
Thanks,
Date published: 2024-04-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
