text.skipToContent text.skipToNavigation

CRFB Series GFCI/Decorator Plate

CRFB-GFI-3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CRFB4 has four compartments that accept different device plates. This GFCI/Decorator Device Plate is for Plate location 3, accepts standard GFCI or Decorator style receptacles. NOTE: Standard size for device plates for Plate location 3 is 6 11/32'' (161mm) x 2 3/4'' (62mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The CRFB4 has four compartments that accept different device plates
  • This GFCI/Decorator Device Plate is for Plate location 3, accepts standard GFCI or Decorator style receptacles
  • NOTE: Standard size for device plates for Plate location 3 is 6 11/32'' (161mm) x 2 3/4'' (62mm)

Specifications

General Info
Type Device Plate
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC.
UPC Number 786776138597
Dimensions
Product Weight US 0.12 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;