text.skipToContent text.skipToNavigation

880W1817B Series One-Gang Steel Floor Box for Wood Floors

880W1817B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

880W1 Floor Box with 817B Brass Flange included. Flange can be used for tile or carpet applications. Order cover separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 880W1 Floor Box with 817B Brass Flange included. Flange can be used for tile or carpet applications. Order cover separately.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Brass
Cover Style Surface
UPC Number 786564035541
Dimensions
Product Weight US 4.09 lb
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 1 Gang
Service Capacity Single
Floor Type Carpet, Tile, Wood
Depth Behind Device Plates 2.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;