

radiant® 1100W Single-Pole/3-Way Incandescent Dimmer, Tri-Color
RH1103PTC
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$67.94 USD
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with incandescent bulbs and fixtures.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with incandescent bulbs and fixtures on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | Ivory, Light Almond, White | ||
Type | Dimmer | ||
Finish | Matte | ||
Application Sector | Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Color Change Kit, Locator Light, Low-End Trim (Dim Range) | ||
Number of Switches | 1 | ||
Switch Type | Paddle, Slider | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CSA Listed, cULus, UL Listed | ||
UPC Number | 785007053272 |
Dimensions
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in | ||
Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Requires Neutral Wire | No | ||
Wire Connection Type | Screw Terminals | ||
Dimming Compatibility | Forward Phase | ||
Environmental Conditions | Humidity: Less than 95% non condensing | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 1100W (Halogen), 120V 1100W (Incandescent) | ||
Load Type | Halogen, Incandescent | ||
Mounting Type | Wall Box | ||
Number of Poles | 3-Way, Single Pole | ||
Preset | Yes | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #12 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can this switch be used for a ceiling fan without lights? also, why can it not be used for a series of light fixtures, upgraded with replaced dimmable LED bulbs? thank you
The RH1103PW dimmer is designed for Incandescent/Halogen lights only and is not rated for a motor load(fan). The Radiant line has fan speed controls and LED dimmers available:
https://www.legrand.us/search.aspx?q=rhdh163pw
https://www.legrand.us/search.aspx?q=rhcl453pw
https://www.legrand.us/search.aspx?q=rh703ptuw
Date published: 2020-02-10
Will the RH1103PTCCCV6 work with LED dimmable can lights?
Thank you for your inquiry regarding our RH1103P dimmer. This dimmer will not work with dimmable LED bulbs as it is an incandescent only dimmer. You will have to use either a RH703PTU or RHCL453P dimmer. Hope this helps!
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1