Housing and base plate for all four-piece fittings. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Fitting | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 525 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX/RKQX7 | ||
| UPC Number | 786564015079 |
Dimensions
| Product Weight US | 0.9638 lb | ||
| Cubic Capacity | 27 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E11912 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor |
Resources
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what are the dimensions of the floor box/floor plate? I would like to install this over an existing 4" dia. core. Will the screw holes on the base plate be far enough apart for the screws to anchor to solid concrete?
Hello. The base plate can only be secured with the appropriate locking nipple for infloor duct or 800 series floor boxes. Please contact Technical Support directly if you'd like to discuss your application in further detail. Thanks!
Date published: 2024-07-24
Can we bring a conduit right into box from slab or do we need a floor box under it?
Hello,
This product requires both 800CILCK floor box and 825SFCK conversion kit in addition to the 525 pedestal of your choice.
Thank you
Date published: 2024-07-23
we need to use this in a restaurant kitchen, is this watertight, if not do you have a recommendation for a similar housing that is watertight
Hello,
The 525 is a service fitting for infloor duct and it is not water tight. While our floor boxes are scrub water rated for mopping, we do not have a water tight option. Please give us a call to discuss the application, 844-957-3783 option 2 for Wiremold and 2 for Technical Support.
Thank you,
Date published: 2024-01-19
Can a NEMA 14-50 plug outlet fit into this box?
Hello Brian,
This box could accept the plug. However, the plug that plugs into the device would bottom out and would not be accessible.
Please reference EFB45S-OG floor box and EFB45-50A adapter which can be recessed into concrete.
A finished cover is available separately. (for example: EFB45BTCBK)
Thank you,
Date published: 2023-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
