text.skipToContent text.skipToNavigation

Source 1 Cover Plate

S130BLK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Nonmetallic double duplex membrane cover plate.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nonmetallic double duplex membrane cover plate.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
UPC Number 786564282464
Dimensions
Product Weight US 0.15 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, Could you please confirm the correct part number for a nonmetallic double duplex membrane cover plate (4 outlets)? When I search for S130BLK, the results appear to show a single duplex cover, but I need the version that accommodates four outlets.

Asked by: Jose
Hello. That's correct: the S130BLK is for a single duplex. The part number for the double-duplex version of the same cover is S125BLK. Thanks!
Answered by: Wiremold Tech Support
Date published: 2026-03-25
  • y_2026, m_6, d_11, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S130BLK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT