Old Work Switch and Outlet Box with Quick/Click
S232W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.86 USD
Double Gang, Old Work Switch and Outlet box with swing-bracket for mounting, adjusts from 1 1/4 to 1/8. It has four Auto/Clamps for each end. It has a durable, impact-resistant thermoplastic box. The metal swing bracket is for quick mounting in existing walls.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Auto Clamps, Old Work, Quick Entry | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007207187 |
Dimensions
| Product Depth US | 3.031 in | ||
| Product Height US | 3.25 in | ||
| Product Volume US | 32.0 cu in | ||
| Product Length US | 3.25 in | ||
| Product Width US | 4.063 in | ||
| Product Weight US | 0.28 lb | ||
| Cubic Capacity | 32 in³ |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Shape | Square | ||
| Cable Entry | Back, Bottom, Top | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Swing Bracket | ||
| Number of Gangs | 2 |
Resources
Installation Instructions
Brochure
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you provide a link to the engineering drawing for #S232W?
Thank you for your inquiry. To provide further assistance with your engineering drawing request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2025-02-03
Is there a mud ring or adapter to center a single duplex receptacle in the box?
Thank you for your inquiry. Unfortunately, we do not offer a mud ring or adapter to allow duplex receptacles to be installed in the center of part number S232W. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-12-10
Is this product fire rate?
No, this device isn't UL - 2 hour fire rated.
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PBK | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$33.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$9.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870BKCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.55
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GWHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$14.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GWHW4 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$21.12
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD45-008 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36447801 | On-Q
$9.73
