Exterior Box Cover Assembly, 2 NEMA 5-20R Straight Blade, Black (COVER ONLY)
XB814C520BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The black Outdoor Ground Box cover assembly is prewired on a single circuit with (2) 20A weather resistant duplex receptacles.CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Ground Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Features | ADA Compliant | ||
| Installed Devices | Duplex Receptacle | ||
| Number of Receptacles | 1 | ||
| Warranty Type | 3-Years from Day of Sale | ||
| Standard | UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL. | ||
| UPC Number | 786776187205 |
Dimensions
| Product Height US | 19.625 in | ||
| Product Length US | 14.0 in | ||
| Product Width US | 7.375 in | ||
| Product Weight US | 9.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E486738 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Is Pre-Wired | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I want to connect this box to the transformer box that controls my exterior path lights. If I do this, can I plug in things like Christmas lights, blowups, and even lawn equipment like hedge trimmers?
Hello,
Thank you for your inquiry. This cover can be wired to power the 20A devices as outlined in the installation instructions linked below. In addition to XB814C520BK cover, the XB814 ground box is also required.
A total of (4) outlets would be available for holiday decoration plug-ins.
https://www.legrand.us/p/view-asset?downloadUrl=https%3a%2f%2flegrand.webdamdb.com%2fdirectdownload.php%3fti%3d55679890%26tok%3dF5kMb0c7M35IIjqxocYDVgRR
Date published: 2025-12-01
The brochure for the outdoor ground box states that it can be installed in concrete. What parts are needed to specify the correct product to be cast in concrete.
Hello,
A complete assembly consists of a box and separate cover.
In this case, XB814 is the box required along with XB814C520BK cover.
This box is not designed to be completely embedded in concrete. Water needs to be able to drain through the slots in the bottom of the XB814.
If the box is to be installed in a high traffic area, it's recommended to install a concrete collar around the perimeter of the box.
Date published: 2025-01-17
I lost the key for the box, where and how to get it?
Hi,
You will need to get it through a distributor. Part number for the key is CRFB-KEY.
Thanks,
Date published: 2024-11-08
Do I need a ground box base to install this in concrete under a covered screened in porch?
Hello,
The XB814C520BK is a cover kit and the XB814 box would be required. However, these boxes are for ground installation and a sidewalk or paver would be suitable. The boxes are not approved for installation in a concrete slab.
Thank you
Date published: 2022-08-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QSOHR-6RU-B | Ortronics
Q-SERIES OVERHEAD CABLE PATHWAY RACK, 2RU

