text.skipToContent text.skipToNavigation

Discontinued - 4AT Prewired Dual Service Controlled Receptacle Evolution™ Poke-Thru Device-Aluminum

4ATCP2CRAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  4ATCP2CRAA

Designed for retrofit and new construction, Evolution Series 4'' Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. 2-gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired assembly: Save on labor with a completely assembled, prewired poke-thru .
  • Controlled receptacles: The only option on the market with two marked receptacles in a 4'' poke-thru that also meets Title 24 Plug Load Control standards.
  • Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
  • Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
  • 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.

Specifications

General Info
Type Poke-Thru
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Replaced by Part Number  4ATCP2CRAA
Construction Assembled
Number of Knockouts 10
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC.
UPC Number 786564090823
Dimensions
Cubic Capacity 24.5 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry 3/4 in trade size conduit for power
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;