Discontinued - 4AT Prewired Dual Service Controlled Receptacle Evolution™ Poke-Thru Device-Brass
4ATCP2CRBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | 4ATCP2CRSB, 4ATCP2CRSB | ||
UPC Number | 786564090786 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 10 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC. | ||
Type | Poke-Thru |
Dimensions
Cubic Capacity | 24.5 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | 3/4 in trade size conduit for power,1 1/2 in trade size conduit for data,.75 in | ||
Number of Outlets | 2 |
Resources
Brochure
Installation Instructions
Guide Form Specifications
Product Environmental Profile
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1