COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
4AT Evolution™ Recessed Poke-Thru Surface Style Cover, Aluminum
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Aluminum
Available Colors: Black, Gray, Brass, Nickel, Bronze, and Aluminum
Product Series: Evolution
Component Type: Cover Assemblies
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Diameter (US): 5 1/2 in
Height (US): 3 7/8 in
Weight: 1.013
Hole Size: 4"
Technical Information
Material: Aluminum
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Buy American Act Compliant
BAA