Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RC7CFFTC Multi-Service Poke-Thru Finish Flange Conduit Adapter Assembly
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

RC7CFFTCGY - Gray
RC7CFFTCBK - Black
RC7CFFTCAL - Brushed Aluminum
RC7CFFTCBS - Brass

Product Series: RC7AFFTC
Type: Multi-Service
Component Type: Cover Assemblies
Dimensions
Hole Size: 3"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA