Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RC7AM2TC Assembled Furniture Feed Poke-Thru Device
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

RC7AM2TCGY - Gray
RC7AM2TCBK - Black
RC7AM2TCAL - Brushed Aluminum

Product Series: RC9AM2TC
Type: Multi-Service
Component Type: Full Assemblies
Dimensions
Hole Size: 3"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA