Menu
Search
Menu
6AT THREE HOUR FIRE RATED EVOLUTION™ RECESSED POKE-THRU FLUSH COVER
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Aluminum, Black, Brass, Bronze, Gray, Nickel, Brushed Aluminum, Satin Brass, and Satin Nickel
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Diameter (US): 7-1/4 in
Height (US): 2-5/32 in
Technical Information
Material: Aluminum
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources