Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6AT THREE HOUR FIRE RATED EVOLUTION™ RECESSED POKE-THRU SURFACE STYLE COVER, BRASS
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brass
Dimensions
Diameter (US): 7-1/4 in
Height (US): 2-5/32 in
Technical Information
Material: Aluminum
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant