The all new Infinium Quantum™ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
6AT THREE HOUR FIRE RATED, UNWIRED EVOLUTION™ RECESSED POKE-THRU DEVICE, SURFACE STYLE COVER, BRASS
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brass
Construction Information
Material 1: Aluminum, Steel, Plastic
Dimensions
Diameter (US): 7-1/4 in
Height (US): 17-3/4 in
Hole Size: 6"
Technical Information
Material: Aluminum, Steel, Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA