NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6AT THREE HOUR FIRE RATED, MULTI-SERVICE EVOLUTION™ RECESSED POKE-THRU FULL ASSEMBLY, FLUSH STYLE COVER
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Black, Brass, Bronze, Gray, Nickel, Brushed Aluminum, Satin Brass, and Satin Nickel
Product Series: Evolution
Type: Multi-Service
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Aluminum, Steel, Plastic
Dimensions
Hole Size: 6"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit