Designed for retrofit and new construction, Evolution Series 6”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With three gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6”” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Device Plate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564059851 |
Dimensions
| Product Depth US | 0.071 in | ||
| Product Length US | 4.89 in | ||
| Product Width US | 2.2 in | ||
| Product Weight US | 1.01 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E145222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Wil these plates accept Leviton Quickport jack inserts (61110 Series)
Yes, the 6ACT8A accepts standard keystone connectors.
Thank you
Date published: 2024-08-05
Will the 6ACT8A accept the Leviton ATLAS-X1™ Cat 6 Shielded QUICKPORT™ Jack?
Hi Joe,
Yes those will fit into the 6ACT8A.
Thanks,
Date published: 2023-08-17
Is there a solution for using Panduit minicom jacks with the Evolution Series 6” poke-thru?
Hello,
Yes, the 6ACT8A will accept (4) CHI2M adapters from Panduit for their Minicom jacks.
Thank you,
Date published: 2023-08-11
What jacks and hdmi inserts and blanks fit in this?
Hello,
The 6ACT8A includes adapters for keystone connectors (HDMI, data, blanks, etc.) and Systimax M-series jacks. Each two port adapter can also be replaced with a blank, CM2-BL-BK.
Thank you
Date published: 2022-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
